/content/hbtbt/de/de/search-results.html

    Mikrofone

    INCC-MIC Paging Microphone Module

    Auslaufmodell

    The Gamewell-FCI, INCC-MIC Paging Microphone Module is a microphone interfaceused for emergency microphone paging.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Gamewell-FCI, INCC-MIC Paging Microphone Module is a microphone interface used for emergency microphone paging. It is a component of the following Systems:

    • E3 Series® Combined Fire and Mass Notification System

    • E3 Series Broadband Voice Evacuation System.

    The INCC-MIC microphone provides a cost-effective microphone interface module that can be used for paging. When it is installed with the ASM-16 Addressable Switch Module, it provides easy paging to the selected speaker zones with visual indications of paging and zone status. The INCC-MIC Paging Microphone Module can be installed in any of the following types of E3 Series cabinets:

    • Cabinet AA

    • Cabinet B

    • Cabinet C

    • Cabinet D

    Gamewell-FCI recommends that you install the speakers at 4 ft. (1.2 m) or more from the microphone.

    Features & Benefits:
    • Delivers audio feedback cancellation
    • Provides status bit activation when the microphone is in use
    • Built with a preassembled microphone box and a microphone holder
    • Includes a terminal block with an easy-touse plug-in cable
    • Contains a supervised microphone
    • Offers an easy installation
    Certifications:
    • Listed under UL® Standard UL2572 for Mass Notification
    • Listed under UL Standard S1869 9th Edition
    • ISO 9001 Certification
    • MEA FDNY Approved: COA # 6077
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI