/content/hbtbt/de/de/search-results.html

    Pager und Funkrufsysteme

    Remote Paging Unit

    Honeywell's remote paging units provides a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches.

    Übersicht

    With dimensions of 17 ¾” x 11 7/16” x 3 ½”, this lower profile remote paging unit is ideal for locations where the standard LOC won’t fit. The RA-2000 and RA-100 have the same height and flush mount depth as the ECS-RPU so if your installation requires a fully functioning LOC with annunciation the RA-2000 or RA-100 can be installed right next to the ECS-RPU for a sleek installation. The IFP-100ECS and IFP-1000ECS can support a maximum of 7 ECS-RPUs or ECS-RCUs in any combination. The IFP-2000ECS can support a maximum of 15 ECS-RPUs or ECS-RCU2000s in any combination.

    _x000D_ Features & Benefits:
      _x000D_
    • Smaller footprint than the ECS-RCU_x000D_
    • Supervised Microphone_x000D_
    • Connects to control panel via 4-wire SBUS and 2-wire VBUS_x000D_
    • Eight emergency communication message buttons_x000D_
    • 16 mappable audio switches
    _x000D_Certifications:
      _x000D_
    • NFPA 70 & NFPA 72_x000D_
    • UL Listing