/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Titanus EB Sound Absorber

    Auslaufmodell

    Sound absorber for reducing sound levels in Titanus EB aspirating smoke detection systems for sound-sensitive applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Sound absorber for reducing sound levels in Titanus EB aspirating smoke detection systems for sound-sensitive applications. The sound absorber is connected to the tube outlet and reduces the sound level during operation by up to 10dB(A). Installation either directly at the air release or with 10cm maximum distance from the air release.

    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER