/content/hbtbt/de/de/search-results.html

    Lautsprecher

    Unidirectional Projection Speaker

    Unidirectional Projection Speaker designed specifically for the Australian Public Address and Voice Alarm (PA-VA) markets and has been developed for use with distributed paging systems .

    Übersicht

    Unidirectional Projection Speaker designed specifically for the Australian Public Address and Voice Alarm (PA-VA) markets and has been developed for use with distributed paging systems where a high degree of speech intelligibility and sound clarity is paramount. High audio quality, low profile design and certification to AS7240.24, make the Unidirectional Projection Speaker ideal for a wide range of applications. The broad and dynamic frequency response makes the Unidirectional Projection Speaker suitable for music and speech reproduction. Unidirectional Projection Speaker has low harmonic distortion and excellent sustention of high sound pressure level at all power settings, enabling the loudspeaker to provide accurate and intelligible broadcast of evacuation and PA messages.

    Features & Benefits:
    • Enclosed terminal block
    • Low profile for easy installation
    • Easy to use power tapping setting with rotary switch
    • Stylish and attractive design
    • Environment friendly
    • Fitted with capacitor for line monitoring
    Certifications:
    • SIA