/content/hbtbt/de/de/search-results.html

    Teile und Zubehör

    360° Nozzle

    FK-5-1-12 Nozzles are available in two discharge pattern 180 & 360 degree. Discharge nozzles have a NPT female pipe thread for attachment to the discharge piping network

    Übersicht

    FK-5-1-12 Nozzles are available in two discharge pattern 180 & 360 degree. Discharge nozzles have a NPT female pipe thread for attachment to the discharge piping network. The nozzles are selected based on the hazard to be protected to achieve best the flow rate and distribution of FK-5-1-12 in protected hazard area Part number / orifice for nozzle will be generated by Fk-5-1- 12 fire suppression system design software.