/content/hbtbt/de/de/search-results.html

    Zubehör

    Hand-held Remote Control

    Auslaufmodell

    Hand-held remote control is designed to communicate with Eclipse devices via infrared signals.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Hand-held remote control is designed to communicate with Eclipse devices via infrared signals. The remote control will give the user the ability to communicate with the panel and other devices through any selected device on the loop. Hand-held Remote Control can read device information such as type, loop, address, branch, serial number, service date, initiate walk test and device test.

    Features & Benefits:
    • Character liquid crystal display
    • 17-button keypad