/content/hbtbt/de/de/search-results.html

    Zubehör

    Pyrotector Duct Mount 10ft

    Auslaufmodell

    Duct Mount Kit for Smoke Detector 30-3013 - 10 ft Inlet Tube

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Pyrotector Model Q3013D Duct Mount accessory is used with the Model 30-3013 Pyrotector Explosion Proof Smoke Detector to detect smoke within air handling duct work.

    Features & Benefits:
    • Mounted to the exterior of the duct wall, the Q3013D utilizes the differential pressure created between the inlet (sampling) and outlet (exhaust) tubes to drive a continuous air sample through the detector's measurement chamber.
    • The Q3013D is provided with all necessary tubes and fittings to enable proper operation with a model 30-3013 Explosion Proof Smoke Detector (sold separately).
    • The Q3013D is designed for hazardous industrial and commercial applications.
    • Rugged design for environmental extremes
    • Designed to operate effectively with smoldering and rapidly growing fires
    • Has the ability to annunciate fault, ensuring no undisclosed failures
    • Works with a small volume of air.
    Certifications:
    • Meets UL268A
    • FM
    • CSA
    • IECEX
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER