/content/hbtbt/de/de/search-results.html

    Zubehör

    Smoke Detector Protective Cover

    Auslaufmodell

    Smoke Detector Protective Covers are designed to help protect the smoke detector from vandalism as well as accidental damage.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Protective Covers for Smoke Detectors are designed to deter tampering and protect against unintentional harm to smoke detectors. They come in different materials like polycarb and stainless steel and can be installed as either flush mount or surface mount that provisions for accommodating a conduit line.

    Features & Benefits:
    • Steel Models are made of 9-guage steel wire
    • Steel Models have corrosion resistant polyester coating
    • Three year guarantee against breakage in normal use