/content/hbtbt/de/de/search-results.html

    Rauchmelder

    i³™ Series Smoke Detectors with Sounder, Relay and Isolator Options

    Auslaufmodell

    i³™ Series offers conventional smoke detectors with sounder, relay and isolator features included.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    System Sensor i3™ series smoke detectors represent significant advancement in conventional detection. The i3 family is founded on three principles: installation ease, intelligence, and instant inspection.

    Features & Benefits:
    • 85 dB sounder
    • Form C relay
    • Isolated thermal sensor
    • Plug-in design (base included)
    • In-line terminals
    • Flexible mounting options
    • Stop-Drop ’N Lock™ attachment to the base
    • Removable cover and chamber
    • Remote maintenance signaling
    • Drift compensation and smoothing algorithms
    • Simplified sensitivity measurement
    • Dual-color LEDs
    Certifications:
    • UL
    • FM
    • CSFM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight
      • System Sensor
    • Product Type
      • Smoke Detector

    Andere

    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight
      • System Sensor
    • Product Type
      • Smoke Detector
    • Brand : Farenhyt|Fire-Lite|Gamewell-FCI|NOTIFIER|Silent Knight|System Sensor
    • Product Type : Smoke Detector