/content/hbtbt/de/de/search-results.html

    flame detectors

    Compact Flame Detector

    Auslaufmodell

    Compact IR3 flame detector with CPD EN54 / 10 certificate, designed for the detection of flames for industrial applications indoors or outdoors

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Compact IR3 flame detector with CPD EN54 / 10 certificate, designed for the detection of flames for industrial applications indoors or outdoors. The triple infrared technology flame detector is a device that offers a coverage of two to three times higher than the UV and IR single technology detectors and a greater immunity to possible false alarms, since it performs an analysis of the flame in three spectral bands of the infrared. It is ideal for the detection of hydrocarbon flame fires such as gasoline, kerosene, diesel, jet fuels such as JP4, hydraulic fluids, paints and solvents, monomers and polymers such as ethylene and polyethylene, gases. It incorporates alarm and fault relay output circuits, 4-20 mA and RS485 interface

    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten