/content/hbtbt/de/de/search-results.html

    Gassensoren

    Addressable Gas Detection Unit

    Auslaufmodell

    Addressable Gas Detection Unit is an addressable plant with addressable modules, these detectors can be connected to the 4-20mA industrial standard for the management of gas detection systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Addressable Gas Detection Unit is an addressable plant with addressable modules, these detectors can be connected to the 4-20mA industrial standard for the management of gas detection systems.This table can be installed in all environments where toxic or explosive gases are produced or present: parking lots, boilers, local batteries, etc.