/content/hbtbt/de/de/search-results.html

    Gassensoren

    SMART3/SMARTS 3-Relay Board

    Auslaufmodell

    SMART3/SMARTS 3-Relay Boards have been designed for SMART3/SMARTS gas detectors and allows the detector to be provided with tension free changeover contacts.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    SMART3/SMARTS 3-Relay Boards have been designed for SMART3/SMARTS gas detectors and allows the detector to be provided with tension free changeover contacts. These relay boards have the first output to be associated to the Fault and Watch-dog alarm. The second output can be associated to the first or second alarm threshold. The third output can be associated to the second or third alarm threshold. The card comes complete with a flat cable and connector to be easily plugged on the detector's motherboard.
    Spezifikationen

    Andere

    • Product Type
      • Relay Module

    Andere

    • Product Type
      • Relay Module
    • Product Type : Relay Module