/content/hbtbt/de/de/search-results.html

    Kohlenmonoxid-Melder

    IDP-Series Intelligent Carbon Monoxide Detector

    Auslaufmodell

    IDP-Series intelligent, carbon monoxide (CO) detectors incorporate CO detection principles that meet the UL 2075 standard.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    IDP-Series detectors are intelligent (addressable) detectors with point ID capability that enables each detector address to be set with rotary address switches providing exact device locations.

    IDP-Series detectors support current IDP Protocol systems. Refer to the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. IDP-Series intelligent carbon monoxide (CO) detectors incorporate CO detection principles that meet the UL 2075 standard for system-connected life safety carbon monoxide detection. As an addressable detector, additional modules are not needed for point ID which streamlines the installation process making it easier to upgrade your addressable fire system to meet new CO code requirements in applications with fuel burning equipment such as furnace areas and laundry rooms.

    Features & Benefits:
    • Intelligent CO detector
    • Automatic drift compensation of CO cell
    • RealTest® CO testing capability
    • UL 2075 listed
    Certifications:
    • UL, CSFM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt