/content/hbtbt/de/de/search-results.html

    Kohlenmonoxid-Melder

    IDP-Series Intelligent Photoelectric And Carbon Monoxide Detector

    Auslaufmodell

    IDP-Series intelligent, multi-criteria detectors incorporate photoelectric and carbon monoxide (CO) detection principles.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    IDP-Series smoke detectors are intelligent (addressable) detectors with point ID capability that enables each detector address to be set with rotary address switches providing exact device locations.

    IDP-Series detectors support current IDP Protocol systems. Refer to the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. Detector sensitivity is continually monitored and reported to the fire alarm control panel. The Farenhyt IDP-PHOTO-CO-W is an intelligent, multi-criteria detector incorporating photoelectric and carbon monoxide (CO) detection principles. It offers a cost-effective solution that meets both the UL 268 7th edition standard for smoke detection and UL 2075 standard for system-connected life safety carbon monoxide detection. The dual function of this single device makes it ideal for installations such as hotels, schools and high-rise residential applications that require both smoke and CO detection

    Features & Benefits:
    • Combination smoke and CO detector
    • Automatic drift compensation of smoke sensor and CO cell
    • Uses only one address on the SLC
    • RealTest® CO testing capability
    Certifications:
    • UL, CSFM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt