/content/hbtbt/de/de/search-results.html

    Schachtmelder

    SK-DUCT Intelligent Air Duct Smoke Detector

    Auslaufmodell

    SK-DUCT intelligent air duct smoke detectors are used for detecting smoke and products of combustion present in air moving through an HVAC air handling system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    SK-DUCT intelligent air duct smoke detectors are used for detecting smoke and products of combustion present in air moving through an HVAC air handling system. When smoke is detected in a duct, the unit communicates the condition to the HoneywellSilent Knight®control panel. The panel, in turn, depending on programming and wiring, turns off fans, blowers, and other devices. Intelligent air duct smoke detectorsutilize photoelectric technology for the detection of smoke. They provide early detection of smoke and products of combustion present in air moving through HVAC ducts in commercial and industrial applications. Intelligent air duct smoke detectorsare in a heavy duty gray steel backbox with a clear cover. They feature a pivoting housing that fits both square and rectangular footprints capable of mounting to a round or rectangular duct. They install quickly and easily. The unit senses smoke in the most challenging conditions, operating in airflow speeds of 100 to 4000 ft per minute, temperatures of -4° to 158° F, and a humidity range of 0 to 95% (non-condensing).

    Features & Benefits:
    • Versatile mounting options: square or rectangular configuration
    • Photoelectric, integrated low-flow technology
    • Air velocity rating from 100 ft/min – 4,000 ft/min (05 m/s – 2032 m/s)
    • Broad ranges for operating temperature (- 4°F – 158°F, -20°C – 70°C) and humidity (0% – 93% non-condensing)
    • Increased wiring space with a newly added 3/4" conduit knockout
    • Easily accessible code wheels on sensor head (included with SK-DUCT-W)
    • Clear cover for convenient visual inspection (SK-DUCT-W only)
    • Remote testing capability
    • Requires com line power only
    • Housing accommodates an addressable relay module, sold separately, for applications requiring a Form-C relay
    • New cover tamper signal
    Certifications:
    • UL Listed
    Spezifikationen

    Andere

    • Brand
      • Silent Knight
      • System Sensor

    Andere

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor