/content/hbtbt/de/de/search-results.html

    Wärmemelder

    Fire-Lite SWIFT Wireless Fixed Thermal Detector

    Auslaufmodell

    W-H355 wireless fixed thermal detectors are addressable detectors that provide secure, reliable communication to the fire alarm control panels (FACP) across Class A mesh networks.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    W-H355 Wireless fixed thermal detectors are addressable detectors that provide secure, reliable communication to the fire alarm control panels (FACP) across Class A mesh networks. Wireless detectors allow for detectors to be installed in locations where it is costly, obtrusive, or possibly dangerous to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential.

    Features & Benefits:
    • Wireless installation &
    • Class A mesh network
    • Addressable code wheels
    • Commercial applications
    • Frequency hopping
    • Bi-directional communications
    Certifications:
    • UL Listed: S1059, S2517
    • CSFM: 7272-0075:0230, 7254-0075:0229
    • FM Approved
    • FCC ID: AUBWFSSD
    Spezifikationen

    Andere

    • Brand
      • Fire-Lite

    Andere

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite