/content/hbtbt/de/de/search-results.html

    Wärmemelder

    SK-HEAT Addressable Heat and Rate-of-Rise Detector

    Auslaufmodell

    SK-HEAT addressable heat and rate-of-rise detectors are plug-in thermal detectors with integral communication features that surpass conventional detectors.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    SK-HEAT addressable heat and rate-of-rise detectors are plug-in thermal detectors with integral communication features that surpass conventional detectors. These thermal detectors are for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs). SK-HEAT detectors are intelligent sensors that utilize a state-of-the-art thermistor sensing circuits for fast response times. Sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels.

    Features & Benefits:
    • Reliable analog communications for trouble-free operation
    • Age resistant polymer housing
    • Innovative thermistor sensing circuit
    • Superior EMI resistance for reliability
    • Variety of mounting options to meet any application
    • Dual LED indicators for 360º visibility
    • Detector transmits signal to indicate maintenance is required
    • Plug-in mounting provides ease of installation
    • Rotary address switches for fast installation
    Certifications:
    • UL
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Silent Knight

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight