/content/hbtbt/de/de/search-results.html

    Wärmemelder

    Thermal Detector For FireWarden Series

    Auslaufmodell

    The NOTIFIER® NH-200 Series intelligent thermal detectors are designed for both performance and aesthetics, and are direct replacements for the NH-100 Series.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The NOTIFIER® NH-200 Series intelligent thermal detectors are designed for both performance and aesthetics, and are direct replacements for the NH-100 Series. A new modern, sleek, contemporary design and advanced thermal technologies make the NH-200 Series ideal for both system operation and building design. The point ID address, set using rotary decimal switches, provide specific detector locations. Compatible with FireWarden® Series fire alarm control panels, the series includes a 135F/57C fixed-temperature, rate-of-rise, and a 190F/88C fixed high-temperature detectors. These thermal detectors provide effective, intelligent property protection in a variety of applications. Detectors are available for both FlashScan® and CLIP applications as designated.

    Features & Benefits:
    • Designed Compatible with ONYX Series and FireWarden (NFW-50, NFW2-100) Fire Alarm Control Panels
    • Sleek, low profile design
    • Thermal smoke detection
    • Analog communications
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    Certifications:
    • UL/ULC Listing: S747
    • FM Approved
    • CSFM: 7270-0028:0502
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER