/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Rauchmelder

    Advanced MultiCriteria Fire Detector

    Auslaufmodell

    The Advanced Multi-Criteria Fire Detector combines four complementary technologies into one device to convey accurate fire sensing information for locations where absolute certainty is required

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The 2251-COPTIR plug-in fire detector combines four separate sensing elements in one unit: photoelectric chamber senses airborne particulate for smoke detection, electrochemical cell technology monitors carbon monoxide (CO) produced by smoldering fires, infrared (IR) sensing measures ambient light levels and flame signatures, and thermal detection monitors temperature.

    The integration of continual monitoring for all four major elements of a fire has enabled System Sensor to create a detector that responds more quickly to an actual fire with the highest immunity to nuisances. This advanced multi-criteria detector normally operates at a high immunity level and changes to become very sensitive to fires as soon as fire characteristics are sensed. In this way, nuisances are monitored and ignored, reducing false alarms.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Highest nuisance alarm immunity
    • Advanced algorithms interpret and respond to the multiple inputs
    • Six levels of sensitivity
    • CO sensing for fastest response to slow-developing, smoldering fires
    • Fully integrated infrared sensing to support the fire alarm decision
    • Automatic drift compensation of smoke sensor and CO cell
    • Superior EMI protection
    • Twin LED indicators providing 360˚ visibility
    Certifications:
    • UL S911
    • FM Approved 3030459
    • CSFM 7272-1653:0208
    Spezifikationen

    Andere

    • Brand
      • System Sensor

    Andere

    • Brand
      • System Sensor
    • Brand : System Sensor