/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Rauchmelder

    HM-PTSE-UL Addressable Photo Thermal Detector

    Add. Multi Sensor Detector UL 7th Edition Listed w B300-6-IV Base (System Sensor)

    Übersicht

    The HM-PTSE-UL-W intelligent plug-in smoke plus fixed temperature detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Honeywell Morley-IAS addressable fire alarm control panels, the HM-PTSE-UL-W allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages.HM-PTSE-UL-W offers 135°F (57°C) fixed temperature thermal sensing.

    Features & Benefits:
    • Designed to meet UL 268 & UL 521th Edition
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360 visibility
    Certifications:
    • UL
    Spezifikationen

    Andere

    • Brand
      • Morley-IAS

    Andere

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS