/content/hbtbt/de/de/search-results.html

    smoke detectors

    IDP-PHOTO Intelligent Photoelectric Smoke/Thermal Detector

    Auslaufmodell

    IDP intelligent photoelectric smoke and thermal detectors are plug-in smoke detectors, with integral communication, and provide features that surpass conventional detectors.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    IDP intelligent photoelectric smoke and thermal detectors are plug-in smoke detectors, with integral communication, and provide features that surpass conventional detectors. They are designed for use with Silent Knight® IFP-series fire alarm control panels (FACPs). Detector sensitivity can be programmed from the FACP software and sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. IDP Intelligent photoelectric smoke and thermal detectors come equipped with a remote testing capable detector for use with the DNR (W) duct smoke detectors.

    Features & Benefits:
    • Sleek, low-profile design
    • Reliable analog communications for trouble-free operation
    • Age resistant polymer housing
    • Superior EMI resistance for reliability
    • Simple field cleaning for code compliance
    • Dual LED indicators for 360º visibility
    • Detector transmits signal to indicate maintenance is required
    • Tamper-proof feature available on mounting bases
    • Listed for use in duct applications
    • Rotary address switches for fast installation
    Certifications:
    • UL
    • MEA
    • CSFM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
    • Detection Sensor Type
      • Photoelectric

    Andere

    • Brand
      • Farenhyt
    • Detection Sensor Type
      • Photoelectric
    • Brand : Farenhyt
    • Detection Sensor Type : Photoelectric
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten