/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Notifier Wireless FDAS -Photo

    Wireless Smoke Detector

    Übersicht

    Notifier Wireless Detectors are intelligent (addressable) detectors which provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network. Wireless detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface mount conduit), or possibly dangerous (asbestos) to use traditional wired detectors. In addition, both wired and wireless detectors can be present on the same FACP providing an integrated wired-wireless solution for increased installation potential. The photoelectric detectors transmit a digital representation of smoke density through a wireless mesh to a gateway and on to a FACP.

    Features & Benefits:
    • Wireless installation Class A mesh network UL 268 7th Edition listed Battery Type: 4 Panasonic® CR123A
    • Battery Life: 1++ years
    Certifications:
    • UL
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER