/content/hbtbt/de/de/search-results.html

    I/O-Module

    PW Series Modular Intelligent Controller System

    Auslaufmodell

    The PW Series modular intelligent controller system is an advanced access control hardware architecture that is capable of providing solutions for large enterprises.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The PW Series modular control systems is an advanced access control hardware architecture that is capable of providing solutions for large enterprises. The intelligent controller provides power and flexibility with its 32-bit architecture, TCP/IP support, flash memory, I/O module support, and local cardholder database and reader.

    Features & Benefits:
    • The day map indicates the day of the week or holiday
    • Automatically calculates for leap year and daylight saving time
    • Up to 32 access levels per card or 32 individual time zones per reader
    • Up to 8-digit personal identification numbers (PINs)
    • Strike modes include: fail-safe and fail-secure
    • Configurable as standard, entry-delay latching, entry-delay non-latching, and exit-delay
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security