/content/hbtbt/de/de/search-results.html

    Kontaktsensoren

    Recessed Magnetic Contact for security doors

    Auslaufmodell

    Magnetic recessed contact for armored doors with 4 output wires (length 30 cm) for contact and anti-tampering, suitable for installation on iron and non-ferrous doors and windows. Container is made of brass.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Magnetic recessed contact for armored doors with 4 output wires (length 30 cm) for contact and anti-tampering, suitable for installation on iron and non-ferrous doors and windows. Container is made of brass. With double knurled end part diameter for a stable fixing in the profile of the window frame. Recessed fixing diameters of 16 and 22mm depending on the ferrous mass present. The operating distance is 20 mm in free air.