/content/hbtbt/de/de/search-results.html

    Schock- und Schwingungssensoren

    FG-1625T Glassbreak Detector with Tamper

    Auslaufmodell

    FG-1625T Glassbreak Detector with Tamper

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The FG-1625 Glassbreak Detector uses the latest technology to provide faster response and increased false alarm immunity. The FG-1625 is specifically designed to allow fast, easy installation, while the adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator.

    Features & Benefits:
    • FlexCore™ Signal Processor
    • Easy Installation and Setup
    • Selectable Sensitivity
    • Mount the Detector Anywhere
    • Covers All Glass Types
    • Multiple Domain Signal Analysis
    • Enclosed PC Board
    • Patented Remote Test Mode
    Certifications:
    • FCC and IC verified
    • CE
    • C-Tick
    • UL Listed
    • ULC Listed