/content/hbtbt/de/de/search-results.html

    Zubehör

    Remote Manual Potentiometer

    Auslaufmodell

    The Remote Manual Potentiometers are used for remote manual control of series 90 Modutrol motors. The potentiometer module have resistance value of 135 ohm & flush mounted cover plate of brushes stainless steel.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Remote Manual Potentiometers are used for remote manual control of series 90 Modutrol motors. They are adaptable to standard handy boxes & switch boxes. The 112894F single potentiometer module have resistance value of 135 ohm. The F models have flush mounted cover plate of brushes stainless steel. The Potentiometer is installed at some point of convenient accessibility, which may be considerable distance from the motor to permit manual limiting control of damper.

    Features & Benefits:
    • Used for control of series 90 Modutrol motors
    • Flush mounted cover plate of brushes stainless steel
    • 135 ohm Resistance value