/content/hbtbt/de/de/search-results.html

    Zubehör

    WFD Series Vane-Type Waterflow Detector

    Auslaufmodell

    The System Sensor WFD Series vane-type waterflow detector, with a computer designed paddle, fits Schedule 10 through Schedule 40 steel pipe sizes 2 in through 8in. The design of this unit makes it easy to install and simple to maintain.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The System Sensor WFD Series vane-type waterflow detector, with a computer designed paddle, fits Schedule 10 through Schedule 40 steel pipe sizes 2 in through 8in. The design of this unit makes it easy to install and simple to maintain. It can be mounted in a vertical or horizontal position and is suitable for indoor and UL-listed outdoor wte-pipe sprinkler installations.

    Features & Benefits:
    • Sealed Retard
    • Visual Switch Activation
    • Mechanical Delay