/content/hbtbt/de/de/search-results.html

    Zubehör

    Xtralis Trunk Adaptor

    Xtralis Trunk Adaptors are part of VESDA Pipe and Fittings. Trunk Adaptors are used for capillary tubes. VESDA piping systems are produced from specialty thermoplastics that offer unique benefits.

    Übersicht

    Xtralis Trunk Adaptors are part of VESDA Pipe and Fittings. It is manufactured from specialty plastics designed for use with most aspirating smoke detection systems. The complete system includes all of the components necessary to install and test the system. VESDA piping systems are produced from specialty thermoplastics that offer unique benefits. Piping systems are lightweight, and assembled easily in the field using inexpensive tools. In addition to ease of installation, this unique piping system offers enhanced flow characteristics and exceptional fire performance properties. Trunk Adaptors are used for capillary tubes.

    Features & Benefits:
    • An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems
    • Simplifies the selection of Pipe & Fittings to ensure the correct product is installed
    • Simplifies specifiers’ and installers’ task and saves time and money
    • Produced from specialty thermoplastics
    • Lightweight and assembled easily