/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    CDL Series Carbon Dioxide Sensor

    Auslaufmodell

    The CDL series carbon dioxide sensors detect fluctuations in CO2 levels and signal ventilation systems to provide an inlet of fresh air optimal for space at a given time saving energy and increasing tenant comfort.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The CDL series carbon dioxide sensors detect fluctuations in CO2 levels and signal ventilation systems to provide an inlet of fresh air optimal for space at a given time saving energy and increasing tenant comfort. The CO2 sensor not only helps in optimizing ventilation but also maximizes energy savings.These sensors allow ventilation systems to be controlled by the amount of CO2 present in a space. The microprocessor-based design increases accuracy and reduces installation time and with self-calibration algorithm it is easy to maintain.. The CO2 sensor used at office buildings, conference rooms, schools, retail stores, etc.

    Features & Benefits:
    • Microprocessor-based design increases accuracy and reduces installation time
    • Self-calibrating algorithm makes it easy to maintain
    • Snap-on faceplate no screws required, making installation and service easy
    • Field-selectable outputs for operation flexibility
    • Integrated transducer and probe eliminates the need to install a separate pick-up tube
    • Solid-state, integrated circuit sensor
    Certifications:
    • CE