/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    CWL Carbon Dioxide (CO2) Sensor

    Auslaufmodell

    CWL Carbon Dioxide (CO2) Sensor allow ventilation systems to be controlled by the amount of CO2 present in a space

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    CWL Carbon Dioxide (CO2) Sensor allow ventilation systems to be controlled by the amount of CO2 present in a space. It maximize energy savings, while helping optimize ventilation. The CWL series fluctuations CO2 levels and signal ventilation systems to provide an inlet of fresh air optimal for the space at a given time saving energy and increasing tenant comfort.

    Features & Benefits:
    • Microprocessor based design increases accuracy and reduces installation time
    • Self-calibrating - innovative self-calibration algorithm easy to maintain
    • Non-dispersive infrared technology (NDIR) repeatable to +/-20 ppm +/-1% of measured value high accuracy measurement
    • Snap-on faceplate no screws required, making installation and service easy
    • Field-selectable outputs for operation flexibility
    • Integrated probe - integrated transducer and probe eliminates the need to install a separate pick-up tube
    Certifications:
    • CE