/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    Duct Air Quality Sensor

    Auslaufmodell

    Duct mounting air quality sensor for air measurement applications. Heated sensor element is sensitive to a wide range of gases and is capable of measuring the total level of impurity.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Duct mounting air quality sensor for air measurement applications. Heated sensor element is sensitive to a wide range of gases and is capable of measuring the total level of impurity. Enables ventilation rates to be controlled according to occupancy, saving energy without compromising air quality. Sensor response closely tracks CO2 levels in occupied spaces. IP67 housing with M20 cable entry.

    Features & Benefits:
    • Senses mix of gases to monitor air quality
    • Response closely tracks CO² levels in occupied spaces
    • Recalibrated for ease of commissioning
    • Long term reliability
    • 0 to 10 Vdc output, 24 Vdc/ac supply
    • IP67 housing
    • M20 conduit entry
    Certifications:
    • CE