/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    ESENSE CO2 Outdoor Sensor

    Carbon Dioxide Sensor The ESENSE-OUTDOOR combines excellent performance with a straight forward design to provide an analog output based on 0 to 2,000 ppm of carbon dioxide.

    Übersicht

    The ESENSE-OUTDOOR is complete with a IP65 housing with side ventilation to support the ¬ow of outdoor air. The ESENSE-OUTDOOR includes an in-line thermostat in order that heating of the housing only takes place when the outdoor temperature warrants the use of the energy to maintain an above freezing temperature in the housing. This device can be mounted to a wall, or other supporting structures, using the four corner mounting holes or the top and bottom mounting holes.