/content/hbtbt/de/de/search-results.html

    air quality sensors

    Gas Alert Clip Extreme 2

    Auslaufmodell

    The Gas Alert Clip Extremes 2 by Honeywell are gas detectors. These are personal safety device that warns when hazardous gas exceeds factory set alarm set points. The detector stores and transmits gas alarm event data.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Gas Alert Clip Extremes 2 by Honeywell are gas detectors. These are personal safety device that warns when hazardous gas exceeds factory set alarm set points. The detector stores and transmits gas alarm event data. The Gas Alert Clip Extremes offers continuous, reliable protection. Available in two year or three year versions, this single gas detector requires no calibration, sensor replacement, battery replacement, or battery charging. Compatible with the Micro Dock II automatic test system, the simplicity of the Gas Alert Clip Extreme combined with minimal training requirements and negligible maintenance costs, make the Gas Alert Clip Extreme one of the most cost-effective PPE solutions for facility workers and on-site contractors.

    Features & Benefits:
    • Large confidence LCD displays life remaining in months, days and hours
    • Displays peak alarm exposures encountered on demand
    • User-activated daily self-test
    • Internal vibrating alarm for high noise environments
    • Records and transmits gas alarm events
    • Compact and lightweight design makes it comfortable to wear
    • Water-resistant
    Certifications:
    • CE
    • ATEX
    • IECEx
    • UL
    • ABS
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten