/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    Manning Gas Sensor

    Auslaufmodell

    Manning Gas Sensors are the next evolution of the proven Manning Systems technology. The manning gas sensors responds quickly to ammonia gas concentrations in low parts per million (PPM)

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Manning Gas Sensors are the next evolution of the proven Manning Systems technology. The manning gas sensors responds quickly to ammonia gas concentrations in low parts per million (PPM). Manning Gas Sensors have been the most installed ammonia gas detectors in the refrigeration industry. Electrochemical (diffusion) type sensor that works in conjunction with any Analytics readout or alarm unit. Readouts have built in visual and audible alarms, as well as relay output for ventilation fan activation, central alarm tie-in, etc. The Manning Gas Sensors can provide a linear 4/20 mA signal input into PLC’s.

    Features & Benefits:
    • Rugged construction for long-term reliability
    • ATMOS™ Technology for environmental flexibility
    • Sensor Check™ Technology for peace of mind
    • Optional LCD for real-time visibility
    Certifications:
    • IP 44 in accordance with EN60529:1992