/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    NO2 Room Monitor

    Auslaufmodell

    The NO2 Room Series monitors nitrogen dioxide (NO2) levels and is designed for the continuous monitoring of vehicle exhaust in non-hazardous areas.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The NO2 Room Series monitors nitrogen dioxide (NO2) levels and is designed for the continuous monitoring of vehicle exhaust in non-hazardous areas. This series uses a wide spectrum, electrochemical sensor to measure the amount of nitrogen dioxide in the environment. It is offered with an operating range of 0 to 6 ppm.

    Features & Benefits:
    • NO2 Room transmitter is o¬ffered in a standard NEMA 1 rated ABS Polycarbonate plastic enclosure
    • An optional NEMA 4X watertight and dust proof enclosure is also available
    • Applications in Parking Garages, Kitchens, Laundry Rooms etc
    Certifications:
    • NEMA Rated