/content/hbtbt/de/de/search-results.html

    Strahldetektoren

    Beam Smoke Sensor

    Auslaufmodell

    The Gamewell-FCI Velocity® Series, ABD-2F addressable projected beam smoke sensor is uniquely suited to sense smoke in hostile environments or open areas with high ceilings where spot-type sensors are unsuitable or difficult to install and maintain

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Gamewell-FCI Velocity® Series, ABD-2F addressable projected beam smoke sensor is uniquely suited to sense smoke in hostile environments or open areas with high ceilings where spot-type sensors are unsuitable or difficult to install and maintain. It is intended for use in the signaling line circuits with the following subassemblies. A unique single-ended reflective design offers simpler installation than the traditional transmitter and receiver types of beam sensors. Alignment is swiftly accomplished via an optical sight and a 2-digit signal strength meter integral with the product.

    The ABD-RT2F is equipped with an integral sensitivity test feature consisting of a test filter attached to a servo motor inside the sensor optics. The ABD-RT2F requires an additional, external power supply. Using the remote test station Model RTS-151, the motor moves the filter in the path of the light beam, thereby serving as an accurate test of the receiver sensitivity.

    Features & Benefits:
    • Includes a single-ended, reflective design.
    • Has six user-selectable sensitivity levels.
    • Spans a 16 to 328 foot (4.9 to 99.9 m) detection range.
    • Compatible with the E3 Series® ILI-MB-E3 and ILI-S-E3 or the S3 Series, SLC-PM.
    • Contains an integral sensitivity test feature (ABD-2SF).
    • Designed with a digital display - no special tools required.
    • Provides a user-friendly alignment procedure.
    • Offers an integral automatic gain control that compensates for signal deterioration from dust build-up.
    • Available with an optional Remote test station.
    Certifications:
    • UL: S1913
    • FM: 3023594
    • MEA FDNY: COA #: 219-02-E, Vol. VI
    • CSFM: 7260-1703:0120
    • ISO 9001 Certification
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI
    • Conventional / Addressable
      • Addressable
    • Detection Sensor Type
      • Beam

    Andere

    • Brand
      • Gamewell-FCI
    • Conventional / Addressable
      • Addressable
    • Detection Sensor Type
      • Beam
    • Brand : Gamewell-FCI
    • Conventional / Addressable : Addressable
    • Detection Sensor Type : Beam