/content/hbtbt/de/de/search-results.html

    Kontaktsensoren

    Miniature Sized Magnetic

    Auslaufmodell

    The Honeywell 943WG is a miniature sized magnetic contact with wire leads. The 943WG is a surface mounted contact that comes with two pieces. The contact has two wire leads and built in reed switch, and should be mounted on the door or window frame.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Honeywell 943WG is a miniature sized magnetic contact with wire leads. The 943WG is a surface mounted contact that comes with two pieces. The contact has two wire leads and a built in reed switch, and should be mounted on the door or window frame. The magnet, identical in size, closes the circuit when next to the contact, and should be mounted on the door or window. This is a standard two-piece design meaning the first is a reed relay and the second is the magnet. When aligned the contact is CLOSED and when the magnet is separated by more than 1″ then the contact is OPEN. The 943WG will work with any brand panel with a “wired” zone. Can also be used with wireless transmitters. The Honeywell 943WG comes with self-adhesive strips for easy mounting, and is also equipped with cutouts for mounting with screws. The two 12” lead wires should be connected to your hardwired alarm control panel. You can connect multiple 943WG contacts on one circuit or zone of your security system. When mounting, keep in mind that the maximum standard gap between the contact and magnet of the 943WG when the door or window is closed should be just 1”.

    Features & Benefits:
    • Self-Adhesive strips for easy mounting
    • Equipped with cutouts for mounting with screws
    • Hardwired Alarm Control Panel
    • Small surface mount door
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security