/content/hbtbt/de/de/search-results.html

    Kontaktsensoren

    Staggered T Contacts

    Auslaufmodell

    Staggered T Terminals ensure a secure electrical connection,Easier wiring and faster installations. Magnetic Contact with Screw Terminals eliminates wire splicing and soldering

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Exclusive Staggered “T” terminals eliminate splicing and soldering, and no special screwdrivers are required. It’s the industry standard-sized contact from the company with the highest standards in the industry. The staggered design means larger screw terminals and easier wiring. A way to fit larger screw terminals without altering the industry-standard 3/8 diameter case size–and without having to use any special screwdrivers.

    Features & Benefits:
    • Innovative design makes installation simple
    • Ensure a secure electrical connection
    • Standard gap: 3/4 (19mm)
    • Form A (SPST) reed switch/closed when energized with actuator magnet
    • 24 V DC at 100mA continuous switching rating
    • Screw terminals for wire gauge of 24 to 18AWG. Solid or stranded wire.
    Certifications:
    • L/STGT/D September 2008
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security