/content/hbtbt/de/de/search-results.html

    Kontaktsensoren

    Transmitter

    Auslaufmodell

    The Transmitters by Honeywell are thin door/window contact transmitters virtually disappears when installed next to standard door/window transmitters. It is ideal for casement and double-hung windows.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Transmitters by Honeywell are thin door/window contact transmitters virtually disappears when installed next to standard door/window transmitters. It is ideal for casement and double-hung windows. It provides a single zone of protection, and installs easily on doors or windows with the included mounting hardware or double-sided adhesive tape.

    Features & Benefits:
    • Single-zone transmitter
    • Sleek design virtually disappears
    • Transmits supervisory, tamper and low battery
    • Easy-to-open case requires no special tools
    • Case tamper protection
    • Ideal for double-hung windows
    Certifications:
    • FCC
    • IC