/content/hbtbt/de/de/search-results.html

    Stromsensoren

    A/CTV Current Sensor

    Auslaufmodell

    A/CTV Current Sensors monitors the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 10 VDC output signal, based on the model selected.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    A/CTV Current Sensors by Automation Components, Inc. monitors the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 10 VDC output signal, based on the model selected. This series is fast-acting and extremely accurate from 5% to 100% of the full scale output. The sensors are factory calibrated using an NIST traceable standard. Power for this series is induced from the conductor being monitored so no external power supply is required. Every device on this cutsheet features a patented Din-Rail mounting system for ease of installation.

    Features & Benefits:
    • Used for monitoring the current flowing to electrical equipment or buildings
    • Output is fast-acting and extremely accurate from 5% to 100% of the full scale output
    • The A/CTV Series are covered by ACI's Five (5) Year Limited Warranty
    Certifications:
    • UL/CUL US Listed
    • CE
    • RoHS2
    Spezifikationen

    Andere

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius

    Andere

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Output Signal : 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius