/content/hbtbt/de/de/search-results.html

    Stromsensoren

    ACI Current Switch

    Auslaufmodell

    ACI Current Switches are solid-state devices that operate when the sensed AC current level exceeds a fixed or adjustable trip point. They are solid-core with a fixed trip point. They are powered by monitored line.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Adjustable Current Switches are available in both solid and split-core versions which also includes a Patented 35 mm Din Rail mounting foot for easy installation in panel mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The split-core version of the current switches work great in retro t applications and for use on service technician’s vehicles since one part will work in most applications and can be easily installed without disconnecting any wires.

    Features & Benefits:
    • Available in solid or split-core
    • Fixed or adjustable trip points
    • Switches AC or DC circuits
    • Status LED's
    • Integral DIN rail mount
    • Powered by monitored line
    • Pilot duty rated (A/CR Series)
    Certifications:
    • UL File #E309723
    • CE Approved
    • RoHs Approved
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius
    • Includes : DIN Rail Mounting Foot foot