/content/hbtbt/de/de/search-results.html

    Stromsensoren

    ACI Solid Current Switch

    Auslaufmodell

    The ACI current switches are solid-state devices that operate when the sensed AC current level exceeds a fixed or adjustable trip point. The A/CS Series is solid-core with a fixed trip point.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ACI current switches are solid-state devices that operate when the sensed AC current level exceeds a fixed or adjustable trip point. The A/CS Series is solid-core with a fixed trip point. The A/ACS Series is solid-core with adjustable trip point. The A/ASCS Series is split-core with adjustable trip point. All models monitor either a 0-200 or 0-250 amp current flow in the wire and are available in normally-open or normally-closed configurations. The A/CR Series command relay brings control to monitoring applications.

    Features & Benefits:
    • Available in solid or split-core
    • Fixed or adjustable trip points
    • Switches AC or DC circuits
    • Status LED's
    • Integral DIN rail mount
    • Powered by monitored line
    • Enclosure rated UL94-5VB
    • Pilot duty rated (A/CR Series)
    Certifications:
    • CE
    • RoHS
    • UL Listed
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting Foot foot
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius
    • Includes : DIN Rail Mounting Foot foot