/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Alerton Solid Core Current Switch

    Auslaufmodell

    A/CS Series current switches by ACI have a solid-state output with a fixed trip point(setpoint).They are ideal for providing status information on any type of AC current using equipment.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    A/CS Series current switches by ACI have a solid-state output with a fixed trip point(setpoint).They are ideal for providing status information on any type of AC current using equipment and should be used in application in which “GO/NO GO” current switch is required. A change in the operating current may indicate mechanical failure or that the unit has been turned off. Units also include a red “Status” LED that will indicate whether the current is above or below the fixed trip point. A normally closed version (X) for ease of installation.

    Features & Benefits:
    • Solid-state output
    • Fixed trip point(setpoint)
    • A red “Status” LED which indicates whether the current is above or below the fixed trip point
    • 5 Year Limited Warranty
    Certifications:
    • CE
    • UL
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius