/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Current Sensors

    Auslaufmodell

    The A/SCTV Series current sensors monitors the current flowing to electrical equipment or buildings. The magnitude of the current is converted into linear output signal, which can be monitored by Building Management, DDC, or PLC controller.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The A/SCTV Series current sensors monitors the current flowing to electrical equipment or buildings. The magnitude of the current is converted into linear output signal, which can be monitored by Building Management, DDC, or PLC controller.

    A/SCTV series current sensors are fast acting and extremely accurate. All the sensors have jumper selectable input ranges except for the 0 to 5 Amp input range. The all the A/SCTV series current sensors are factory calibrated using an NIST Traceable standard and shipped with the jumper placed in the largest jumper selectable range. The power for the A/SCTV series current transmitter is induced from the conductor being monitored hence no external power supply is necessary for the installation of these sensors.

    Features & Benefits:
    • Fast-acting
    • Extremely accurate
    • No external power supply is required
    Spezifikationen

    Andere

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot

    Andere

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot
    • Output Signal : 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius
    • Includes : DIN Rail Mounting System foot