/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Current Solid-Core Sensor

    Auslaufmodell

    Current Sensors by WorkACI are especially used to monitor the current flowing to electrical equipment or buildings.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Current Sensors by WorkACI are especially used to monitor the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 5 or 0 to 10 VDC output signal, based on the model selected. This series is fast-acting and extremely accurate from 5% to 100% of the full scale output. The sensors are factory calibrated using an NIST traceable standard. Power for this series is induced from the conductor being monitored so no external power supply is required.

    Features & Benefits:
    • Fast-acting and extremely accurate from 5% to 100% of the full scale output
    • Sensors are factory calibrated using an NIST traceable standard
    • Power for this series is induced from the conductor being monitored so no external power supply is required.
    Spezifikationen

    Andere

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius

    Andere

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Output Signal : 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius