/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Current Solid-Core Switch

    Auslaufmodell

    H701 adjustable current switches offer high performance, with a wide array of amperage range options

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    H701 adjustable current switches offer high performance, with a wide array of amperage range options. These products can accurately detect belt loss, coupling shear, or other mechanical failure on unit vents, exhaust fans, recirculation pumps, and other fixed loads down to as little as 1/5 HP.

    Features & Benefits:
    • Retrofit or new construction
    • Fits easily inside small enclosures
    • Adjustable trip point
    • Self-gripping iris Self-gripping iris on split-core housings for easy installation
    • Low setpoint
    • Status LED
    Certifications:
    • CE
    • UL
    Spezifikationen

    Andere

    • Brand
      • Alerton
    • Product Type
      • Current Status Switch Degrees Celsius

    Andere

    • Brand
      • Alerton
    • Product Type
      • Current Status Switch Degrees Celsius
    • Brand : Alerton
    • Product Type : Current Status Switch Degrees Celsius