/content/hbtbt/de/de/search-results.html

    current sensors

    Mini Hinged Current Transformer

    Auslaufmodell

    Mini Hinged Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. They are small, low‐cost current transformers.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Mini Hinged Current Transformers are ideal where space is limited such as when metering multiple loads within a panel board. Mini Split Core CTs come standard unterminated with ferrules for easy connection to any of the Single or 3 Phase power meters. They are small, low‐cost current transformers with high accuracy over a wide dynamic range with excellent phase shift. They are used for current measurement, energy metering, load surveys, demand metering, energy research, and sub metering.

    Features & Benefits:
    • 0.4in (10mm) opening
    • High accuracy of <0.5% over a wide dynamic range
    • Excellent phase shift
    • Ferrule CT leads are compatible with all Dent power meters including Elite Pro Series and Power Scout Series instruments
    • Current measurement, Energy metering, Load surveys, Demand metering
    Certifications:
    • CE Approved
    • RoHS2 Approved
    • WEEE Approved
    • ISO 9001:2008 Certified
    • UL Approved
    • EN-60044-1 Certified
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Transformer Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Current Transformer Degrees Celsius
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten