/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Solid Current Switch

    Auslaufmodell

    Solid Current Switches have a solid-state output with an adjustable trip point. The switches are ideal for providing status information on equipment using an AC current.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Solid Current Switches have a solid-state output with an adjustable trip point. The switches are ideal for providing status information on equipment using an AC current. They should be used in applications requiring a current switch with an adjustable trip point.

    Features & Benefits:
    • 5 year warranty
    • Adjustable trip point
    • Ease of installation
    Certifications:
    • CE
    • ULC
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius

    Andere

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius