/content/hbtbt/de/de/search-results.html

    Stromsensoren

    Zone Presence Sensor 300 Series OEM

    The Zone Presence Sensors by Phoenix Controls detects the presence of personnel in front of a fume hood.

    Übersicht

    The Zone Presence Sensors by Phoenix Controls detects the presence of personnel in front of a fume hood. When an operator is present, the ZPS signals the fume hood system into the standard, higher flow, mode. When operators are absent, the ZPS signals the fume hood system into the standby, lower flow, mode, there by maximizing energy savings and system diversity

    Features & Benefits:
    • Used in variable air volume and two-position applications
    • Interfaces to Phoenix Controls fume hood monitor to initiate standard and standby operation
    • ZPS and Phoenix Controls airflow control valves provide less than one-second response time for full-range flow change
    • System fail-safe configured for highest flow set point
    Certifications:
    • CE
    • FCC
    • RoHS