/content/hbtbt/de/de/search-results.html

    Meldertestgerät

    Aspiration granules for chlorine removal

    Aspiration granules for chlorine removal

    Übersicht
    Very effective granules for the removal of chlorine gas which are based on activated carbon. Supplied in a quantity of 1 litre. To be used together with holder E700FILASSY. Normal lifespan will be about one year. The granules are not toxic, not even in used form and can be treated as household waste. Current areas of use are swimming pools and bathing facilities that are secured with aspiration systems. Chlorine removal capacity by weight is a minimum of 15%. EU environmental classifications Xi, R36/37/38.